Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
ES - Wheel
Bill of material
300x80 ESK 30
ORDERNO
Article-number
300x80 ESK 30
WDAB
Wheel-Ø A x width B
300x80 mm
LC
Load capacity
900 kg
HW
Hub width
80 mm
FL
Fixing length
80 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
30 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices